Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 4 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Vacuum connection | M3-M |
Attribute | Value |
---|---|
Dmax(S) | 4.70 mm |
Ds | 4 mm |
dn | 1 mm |
G1 | M3-M |
H | 5.50 mm |
LG1 | 3 mm |
SW1 | 5 mm |
Z (Stroke) | 0.40 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.40 N |
Pull-off force | 0.40 N |
Volume | 0.01 cm³ |
Curve radius (min) (convex) | 8 mm |
Hose diameter (rec.) d | 2 mm |
Size | 4 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.20 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 4 SI-55 M3-AG
Suction cup SUF (elastomer part + connector) is delivered assembled.
Available spare parts: suction cup SUF, connector SC