Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Attribute | Value |
---|---|
d | 1.40 mm |
Dk | 4.20 mm |
Dmax(S) | 4.70 mm |
Ds | 4 mm |
H | 3.50 mm |
H2 | 2 mm |
Z (Stroke) | 0.40 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.40 N |
Pull-off force | 0.40 N |
Volume | 0.01 cm³ |
Curve radius (min) (convex) | 8 mm |
Size | 4 |
Nipple family | SC010 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 0 g |
Product family | SUF |
Ordering information: SUF 4 SI-55 SC010