Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 8 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d1 | 4.70 mm |
d | 3.10 mm |
Dk | 6.70 mm |
Dmax(S) | 8.40 mm |
Ds | 8 mm |
H | 5.50 mm |
H2 | 2.30 mm |
H3 | 3 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2.40 N |
Pull-off force | 2.40 N |
Volume | 0.04 cm³ |
Curve radius (min) (convex) | 8 mm |
Size | 8 |
Nipple family | SC020 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.20 g |
Product family | SUF |
Ordering information: SUF 8 SI-CO-55 SC020