Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 45 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-IG |
Attribute | Value |
---|---|
dn | 4 mm |
Dmax(S) | 51.50 mm |
Ds | 47 mm |
G1 | G1/4"-F |
H | 24.50 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 7.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 68 N |
Lateral force | 61 N |
Lateral force (oily surface) | 51 N |
Volume | 8 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (empf.) d | 4 mm |
Size | 45 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 0 |
Weight | 14.20 g |
Product family | SAG |
Ordering information: SAG 45 NBR-60 G1/4-IG