Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces
Size | 20 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | RA |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 4.10 mm |
Dmax(S) | 23.50 mm |
Ds | 20.40 mm |
D1 | 20.60 mm |
H | 31.70 mm |
L4 | 31.80 mm |
SW1 | 17 mm |
Z (Stroke) | 5.80 mm |
Attribute | Value |
---|---|
Suction force | 18 N |
Lateral force | 13 N |
Lateral force (oily surface) | 9.50 N |
Volume | 1.90 cm³ |
Curve radius (min) (convex) | 8 mm |
Hose diameter (rec.) d | 4 mm |
Size | 20 |
Connection | Rectangular adapter |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 24.30 g |
Product family | SAXB |
Ordering information: SAXB 20 ED-85 RA
Bellows suction cup SAXB, available in various diameters, is supplied with a positively overmolded connection nipple.