Bellows suction cup (round) for very uneven workpieces flexible workpieces
Attribute | Value |
---|---|
Dmax(S) | 16 mm |
Ds | 15 mm |
d2 | 4.70 mm |
dn | 1.80 mm |
G1 | M5-AG |
LG1 | 4.70 mm |
H | 21 mm |
SW1 | 8 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1 N |
Volume | 0.80 cm³ |
Size | 15 |
Number of folds | 1.50 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Product family | SFB1 |
Ordering information: SFB1 15 EPDM-45 M5-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC