SFB1 20 EPDM-45 G1/8-AG

Part no.: 10.01.06.04404

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size20
Suction cup materialEPDM
Material hardness [Shore A]45 Shore A
SFB1 20 EPDM-45 G1/8-AG
Attribute Value
Dmax(S) 21 mm
Ds 20 mm
d2 6.60 mm
dn 4.10 mm
G1 G1/8-AG
LG1 7.50 mm
H 23.50 mm
SW1 14 mm
Z (Stroke) 5 mm
Attribute Value
Suction force (-600mbar) 2.10 N
Volume 1.20 cm³
Size 20
Number of folds 1.50
Suction cup material EPDM
Material hardness [Shore A] 45 Shore A
Product family SFB1

Ordering information: SFB1 20 EPDM-45 G1/8-AG

The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.

 

Available spare parts: suction cup SFF / SFB1, connection nipple SC