SFB1 20 HT1-60 G1/8-IG

Part no.: 10.01.06.04408

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size20
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Number of folds1.5
SFB1 20 HT1-60 G1/8-IG
Attribute Value
G1 G1/8"-F
Dmax(S) 21 mm
Ds 20 mm
d2 6.60 mm
dn 4.10 mm
LG1 8 mm
H 31.50 mm
SW1 14 mm
Z (Stroke) 5 mm
Attribute Value
Size 20
Suction cup material High temperature material HT1
Suction force (-600mbar) 2.10 N
Product family SFB1
Volume 1.20 cm³
Number of folds 1.50
Material hardness [Shore A] 60 Shore A

Ordering information: SFB1 20 HT1-60 G1/8-IG

The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.

 

Available spare parts: suction cup SFF / SFB1, connection nipple SC