Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Cross-beam connection | Profile D30-ITEM |
Thread G1 | M16x1-F |
Shape | for FSTE |
External diameter D | 30 mm |
Length L | 53.4 mm |
Attribute | Value |
---|---|
D | 30 mm |
G1 | M16x1-F |
H2 | 2 mm |
H3 | 15 mm |
L | 53.40 mm |
L2 | 62 mm |
L3 | 50 mm |
Ordering information: HTR-D30-I M16x1-IG FSTE PXT