• Vacuum and pressure switches for electronic process monitoring, optimization of cycle times and energy saving devices
  • Can be used as a measuring and switching element
  • Suitable vacuum switch for use in very dynamic handling systems
Product Highlights
  • Electronic vacuum and pressure switch enables precise switching and repetitions
  • Two digital switching outputs save further switching elements
  • Easy-to-read, two-color LED status display
  • Can be mounted vertically or horizontally for space-saving installation
  • Switching points in the process adjustable with teach button
  • Plastic housing in slim design
  • Adapter plate for quick mounting, either vertically or horizontally
  • Teach button integrated into the cover
  • Transparent cover for LED display
  • Power and control connections via 4-pole M8 plug
  • Optionally with vacuum / pressure connection M5 or push-in tube 6 mm
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to 0 bar
  • Switching function: PNP
The matching documentation for this product is available in this section.

Documents

Language

Filter by