• Universal gripper with integrated, pneumatic vacuum generation, for handling workpieces regardless of size, geometry, material and surface
  • Handling of workpieces made from various materials, such as wood (coated or rough sawn), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
  • Handling of porous workpieces, workpieces with gaps or undefined pick-up position
  • Mark-free handling of sensitive workpieces such as display glass
  • Ideal for use on robots due to its low weight
Flexible sealing elements and innovative valve technology
Sealing foam and suction pads let you adapt the gripper to the workpiece in the optimum way. The right valve technology ensures the process is safe and efficient. Our selection aid helps you to choose the right sealing elements and valve technology.
Product Highlights
  • Integrated vacuum generator enables shortest cycles; minimal interfering contours
  • Vacuum booster integrated in the base profile ensures fast evacuation and short cycles
  • Gripper can be optimally adapted to the application thanks to selectable sealing element (suction cups or sealing foam)
  • Check valves (SVK) ideal for porous workpieces; flow resistors (SW) for smooth surfaces and swiveling up to 45°
  • Intelligent FXP-i version with condition monitoring functions and communication interfaces for monitoring and controlling the entire production process
Area Gripping Systems FXP
  • Aluminum basic profile (1) with side T-slots for sensors and an integrated air supply for separation; different gripper lengths available
  • Vacuum booster (2) for quicker evacuation; valve film (3) for the quick change of valve type and size
  • Suction cup sealing element (4) with push-in function or sealing foam with adhesive film
  • Multi-stage ejector (5) as integrated vacuum generator
  • End cover with integrated functions (6): connection for compressed air, vacuum gauges; optional blow off and separation functions
  • Silencer (7)
  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups
The matching documentation for this product is available in this section.

Documents

Language

Filter by