PFG 15 PU-55 N005

Part no.: 10.01.01.00051

Flat suction cup (round) for smooth or slightly rough surfaces

Size15
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 Shore A
PFG 15 PU-55 N005
Attribute Value
d 4.50 mm
d1 7.80 mm
Dk 12.20 mm
Dmax(S) 17.50 mm
Ds 15 mm
H 8 mm
H2 2.60 mm
Z (Stroke) 1.90 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 9 N
Volume 0.43 cm³
Curve radius (min) (convex) 12.50 mm
Size 15
Nipple family N 005
Suction cup material Polyurethane PU
Material hardness [Shore A] 55 Shore A
Weight 0.70 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 15 PU-55 N005