Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxB) | 70 x 25 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/8"-F |
Attribute | Value |
---|---|
Bs | 22.60 mm |
G1 | G1/8"-F |
H | 21 mm |
LG1 | 5 mm |
Lmax(S) | 71 mm |
Ls | 67.20 mm |
Z (Stroke) | 12.80 mm |
Attribute | Value |
---|---|
Dimensions (LxB) | 70 x 25 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/8"-F |
Product family | SAOK |
Ordering information: SAOK 70x25 NBR-60 G1/8-IG