Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Floating suction cup module for increasing the transfer height of sensitive workpieces
Width B | 14 mm |
Number of holes | 3 |
Length L | 30.85 mm |
Angle of radiation | 90 ° |
Connection | Hose 4/2 |
Slewing angle W | 0 ° |
Attribute | Value |
---|---|
B | 14 mm |
B2 | 11 mm |
d | 4.20 mm |
G4 | M4-M |
H | 21.60 mm |
L | 30.85 mm |
W | 0 ° |
Angle of radiation | 90 ° |
Attribute | Value |
---|---|
Pressure range (operating pressure) | 0.5 ... 6.0 bar |
Weight | 11 g |
Ordering information: SBSm 14 90-3 4/2 0