DR-SUF 210 NBR-60

Part no.: 10.01.01.13846

Sealing ring for suction plate SUF

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
DR-SUF 210 NBR-60
Attribute Value
d2 172.90 mm
Dmax(S) 220 mm
Ds 210 mm
H 31.80 mm
Z (Stroke) 11 mm
Attribute Value
Size 210
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 225 g


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: DR-SUF 210 NBR-60