Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 42 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 15 mm |
d2 | 17.80 mm |
D1 | 43.50 mm |
Dk | 18 mm |
Dmax(S) | 45 mm |
Ds | 42.60 mm |
H | 46 mm |
H2 | 13 mm |
H3 | 17 mm |
Z (Stroke) | 20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 14.93 N |
Pull-off force | 44 N |
Volume | 19.79 cm³ |
Curve radius (min) (convex) | 75 mm |
Size | 42 |
Nipple family | N 018 |
Number of folds | 2.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 18.40 g |
Product family | FG |
Ordering information: FG 42 HT1-60 N018