Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (rectangular)
Dimensions (LxB) | 52 x 25 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
b2 | 10 mm |
B1 | 25 mm |
B3 | 13 mm |
Bmax(S) | 27.50 mm |
Bs | 25 mm |
H | 26 mm |
l2 | 37 mm |
L1 | 52 mm |
L3 | 40 mm |
Lmax(S) | 54.50 mm |
Ls | 52 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 20 N |
Volume | 16 cm³ |
Curve radius (min) (convex) | 10 mm |
Dimensions (LxB) | 52 x 25 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 8 g |
Product family | FGB-R |
Ordering information: FGB-R 52x25 SI-50