Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 090 |
Vacuum connection | G3/8"-F |
Length L1 | 37.5 mm |
Fitting length | 21.5 mm |
Nominal diameter dn | 15 mm |
Attribute | Value |
---|---|
dn | 15 mm |
D | 25 mm |
D2 | 21 mm |
G1 | G3/8"-F |
L | 21.50 mm |
L1 | 37.50 mm |
L2 | 14 mm |
L3 | 2 mm |
LG1 | 12 mm |
SW1 | 27 mm |
Attribute | Value |
---|---|
Connection geometry | 090 |
Material | Aluminum |
Weight | 30.10 g |
Ordering information: SC 090 G3/8-IG