BCG 30 SI-MD-55 SC085

Part no.: 10.01.06.04559

Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces

Size30
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 Shore A
BCG 30 SI-MD-55 SC085
Attribute Value
d2 20 mm
Dmax(S) 32.50 mm
Ds 29.50 mm
H 16.80 mm
Z (Stroke) 5.50 mm
Attribute Value
Suction cup material Silicone SI metal detectable
Material hardness [Shore A] 55 Shore A
Weight 3.50 g

Ordering information: BCG 30 SI-MD-55 SC085