REIB-RING SGM 50 PU-55

Part no.: 10.01.17.00381

Friction ring

Construction useMagnetic gripper
Size50
External diameter D50 mm
Internal diameter d41.5 mm
REIB-RING SGM 50 PU-55
Attribute Value
D 50 mm
L 10.70 mm
Attribute Value
Size 50
Suction cup material Polyurethane PU
Operating temperature (max.) 100 °C
Material hardness [Shore A] 55 Shore A
Weight 4.70 g


Material HT2: Operating temperature max. short-term up to +250 °C

Ordering information: REIB-RING SGM 50 PU-55