ADP-E-UNI 50 SET

Part no.: 10.01.17.00415

Lifting elements for uneven parts. For customer adaption to the part contour.

Size50
Shaperectangular
ADP-E-UNI 50 SET
Attribute Value
B 40 mm
H 6 mm
L 30 mm
L2 25 mm
Attribute Value
Size 50
Material Steel
Weight 60 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: ADP-E-UNI 50 SET