Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Length L | 334 mm |
Current type | three-phase current |
Voltage at 50Hz | 190-260V or 330-450V |
Voltage at 60Hz | 225-300V o. 390-520V |
Rated power 50 Hz | 0.55 kW |
Rated power 60 Hz | 0.66 kW |
Suction rate (50 Hz) | 18 m³/h |
Suction rate (60 Hz) | 21 m³/h |
Attribute | Value |
---|---|
B | 308 mm |
G2 | G3/4"-F |
G3 | G1/2"-F |
H | 227 mm |
L | 334 mm |
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Rated power 50 Hz | 0.55 kW |
Rated power 60 Hz | 0.66 kW |
Suction rate (50 Hz) | 18 m³/h |
Suction rate | 18 m³/h |
Protection type IP | IP 54 |
Voltage at 50Hz | 190-260V or 330-450V |
Voltage at 60Hz | 225-300V o. 390-520V |
Current type | three-phase current |
Ordering information: EVE-OG 18 AC3