EMVP 25 24V-DC 3/2 NO/NC

Part no.: 10.05.02.00151

Solenoid valve EMVP for vacuum, pneumatic pilot control

Nominal size25 mm
Voltage DC24V - DC
Function3/2-way valve
Control valveOptional NO/NC
Connecting threadG1"-F
Pressure range (operating pressure) bar
Nominal flow rate90 m³/h
Weight0.52 kg
EMVP 25 24V-DC 3/2 NO/NC
Attribute Value
B 94 mm
B1 87 mm
B2 47 mm
d 8 mm
D 80 mm
G1 G1"-F
G2 G1"-F
G3 G1"-F
G4 G1/8"-F
H 189.50 mm
H1 195.50 mm
H2 22 mm
L 94 mm
L1 132 mm
X1 76 mm
Y1 37 mm
Attribute Value
Nominal size 25 mm
Nominal flow rate 90 m³/h
Control valve Optional NO/NC
Nominal flow rate 1500 l/min
Power consumption DC 5 W
Voltage DC 24V - DC
Closing time 80 ms
Weight 0.52 kg
Product family EMVP
EMVP 25 24V-DC 3/2 NO/NC
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EMVP 25 24V-DC 3/2 NO/NC

Solenoid valve EMVP is delivered as a ready-to-connect product.

 

Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection