VSL 8-6 PU MI-TR

Part no.: 10.07.09.00003

Hose for vacuum and compressed-air systems

External diameter D8 mm
Internal diameter d6 mm
Length max.500 m
Material hosePU
Bending radius min.45 mm
Pressure range (operating pressure)-0.95 ... 10.00 bar
Operating temperature-35 ... 60 °C
VSL 8-6 PU MI-TR
Attribute Value
d 6 mm
D 8 mm
Attribute Value
Hose type 8-6
Pressure range (operating pressure) -0.95 ... 10.00 bar
Operating temperature -35 ... 60 °C
Bending radius min. 45 mm
Length max. 500 m
Weight/Meter 27 g/m
Weight/Meter 0.03 kg/m
Material hose PU
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 8-6 PU MI-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp