VSL 6-4 PE BL

Part no.: 10.07.09.00014

Compressed-air hose

External diameter D6 mm
Internal diameter d4 mm
Length max.100 m
Material hosePE
Pressure range (operating pressure) bar
Operating temperature °C
VSL 6-4 PE BL
Attribute Value
d 4 mm
D 6 mm
Attribute Value
Hose type 6-4
Pressure range (operating pressure) bar
Operating temperature °C
Length max. 100 m
Weight/Meter 145 g/m
Weight/Meter 0.15 kg/m
Material hose PE
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 6-4 PE BL

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp