VSL 6-4 PTFE MI-TR

Part no.: 10.07.09.00157

Hose for vacuum and compressed-air systems

External diameter D6 mm
Internal diameter d4 mm
Length max.50 m
Material hosePolytetrafluorethylene
Bending radius min.35 mm
Pressure range (operating pressure)-0.95 ... 10.00 bar
Operating temperature-190 ... 260 °C
VSL 6-4 PTFE MI-TR
Attribute Value
d 4 mm
D 6 mm
Attribute Value
Hose type 6-4
Pressure range (operating pressure) -0.95 ... 10.00 bar
Operating temperature -190 ... 260 °C
Bending radius min. 35 mm
Length max. 50 m
Weight/Meter 42 g/m
Weight/Meter 0.04 kg/m
Material hose Polytetrafluorethylene
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 6-4 PTFE MI-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp