SET FXP-FMP
Part no.: 10.01.21.02407
Mounting set
| Length L | 232 (mm) |
| Width B | 119 (mm) |
| Height H | 119 (mm) |
| Measuring range [bar] | bar |
| Weight | 1.3 (kg) |
| Utilization design | Vacuum area gripping system FXP-FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 119 mm |
| H | 119 mm |
| L | 232 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
