Schmalz

Ordering information

The vacuum block VCBL-K2 is delivered assembled. The assembly consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction areas
  • Main body made of plastic
  • Bottom suction plate type VCSP-U - elastomer part

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, spare part set with steel inserts
Available accessories: suction plate foam rubber

Please try again later or contact your local contact person.

VCBL-K2 120x50x100 Q

Part no.: 10.01.12.00126

Vacuum block for Schmalz 2-circuit console

Dimension (LxW)120 x 50
Dimension suction plate bottom140 x 115 mm
Height H100 (mm)
Arrangementcrossways
Product information
Design Data
Design image
Attribute Value
B 50  mm
H 100  mm
H2 63  mm
L 120  mm
L1 145  mm
L2 67,8  mm
Technical Data
Attribute Value
Dimension suction plate bottom 140x115 mm
Weight 0,63  kg
Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart