• For use in packaging processes for handling a wide range of products, e.g. filling boxes
  • Ideal for integration in packaging machines (e.g. case packers) due to its compact dimensions and low weight
  • For use on vacuum suction spiders for handling bending workpieces such as metal sheets and veneer
  • FX type with integrated vacuum generation (ejector)
Product Highlights
  • Integrated vacuum generator enables fastest vacuum build-up and thus short cycles; minimum interference contours
  • Gripper can be optimally adapted to the application by selecting the sealing element (suction cup or sealing foam)
  • Integrated flow resistors minimize leakage losses when suction cells are not occupied
  • Base body made of plastic for high rigidity with low weight
Area Gripping Systems FX-SW
  • Plastic main body (1) with integrated pneumatic vacuum generator and connections (2) for ejector hosing
  • Plug-in suction plate (3) with integrated flow restrictors
  • Sealing element (4): sealing foam or suction cups
  • Optional vacuum sensor and external blow off function
  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by