• Connector upper shell for installation of individual connector nods in conjunction with connector lower shell VEE-CO-L
  • Pick & place applications with delta, scara and articulated arm robots
  • Fully automated filling of cartons in case packers
  • Use in primary and secondary packaging processes
  • Feeding of products in top-loading machines, carton and tray erectors
  • Application in flexible packaging machines with frequent format changes
Product Highlights
  • Individual design of connection nodes for various applications
  • Minimizes configuration and production times by more than 80 % thanks to online configurator
  • Ready-to-connect end effectors starting at 150 g net weight, ideal for high-speed applications
  • FDA- and BfR-compliant high-performance thermoplastic, resistant to alkaline cleaning solutions
  • On request, we can supply a completely assembled and ready-to-connect gripper
  • As a closed version or as a version with thread for the control of individual vacuum chambers
  • Made from FDA-compliant material polyphenylsulfone (PPSU)
  • Basic modules with 1, 2 or 4 connections
  • Connecting node from connector top and connector bottom with different connectors
  • Vacuum suction cups (freely selectable from the Schmalz range)
  • Connecting tubes and plugs for gripper assembly and segmentation into different vacuum zones
  • Material: Polyphenylsulfone PPSU (FDA-approved material)
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by