Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Extension with hexagon
Material | Brass |
Surface | nickel plated |
Length L | 19 mm |
Nominal diameter dn | 10 mm |
Attribute | Value |
---|---|
dn | 10 mm |
Thread G | G3/8 |
G2 | |
L | 19 mm |
LG1 | 10 mm |
LG2 | 15 mm |
SW1 | 19 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 35 g |
Ordering information: VRL-S G3/8x19 MS-VN
The accessories for screw fittings are supplied in the desired design.