Push-in Fitting, swivelling and lockable

Thread G1M5-M
Hose diameter4 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L16.5 mm
STV-WF M5-AG 4
Attribute Value
d 4 mm
G1 M5-M
dn 2.50 mm
D1 8.60 mm
H 8.40 mm
H1 16.60 mm
L 16.50 mm
L1 20.10 mm
LG1 3.50 mm
SW1 8 mm
SW3 8.50 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Nickel plated
Pressure range (operating pressure) -1.00 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 9 g
Product family STV

Ordering information: STV-WF M5-AG 4

Handling of flexible, non-rigid components

 

Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.