Holder system for Holder with Ball Head HP-HT

  • Flexible adjustable lightweight holder for dynamic processes in vacuum automation
  • Holder for setting up lightweight suction spiders with Schmalz vacuum components
  • Universal holder for mounting tooling holders HT-A3 on slot profiles
  • In combination with holders HT-SG...E, suitable for setting up grippers with decentralized vacuum generation
Product Highlights
  • Lightweight aluminum design minimizes gripper weight and load limit
  • Stable design for high dynamic load enables fast traversing speeds
  • Versatile use on standard slot profiles due to flexible connection via slot nut
  • Clampable connection for HT-A3 tooling holder enables universal use of existing holder systems
Holder system for Holder with Ball Head HP-HT
  • Clampable connection of ball head A3 with 28.5 mm (1)
  • Lateral connection to profile with T-slot (2)
  • Width 56 mm, mounting for ball head 28.5 mm
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6
The matching documentation for this product is available in this section.

Documents

Language

Filter by