• Holder for mounting spring plungers on tooling beams
  • For spring plungers with mounting threads from M18 x 1.5 to M30 x 1.5
  • Assembly of vacuum suction cups, spring plungers or cylindrical sensors
  • Holder HT-SG E for combining vacuum suction cups and decentralized vacuum generation with Schmalz ejector SEAC 10
  • Holder HT-SG I with integrated vacuum generation as a compact, easy-to-maintain unit

Configurable holder HT-FST

Have you still not found the right holder for your application? Choose between a variety of connections, spring plungers, suction cups and connectors and configure your own holder.

Product Highlights
  • Flexible use on tooling traverses, fast exchange and short set-up times
  • Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs
  • Versatile use for spring plungers with mounting threads from M18 x 1.5 to M30 x 1.5
  • Can be configured to customer specifications, e.g. with spring plungers and vacuum suction pads
Holders for Spring Plungers HT-FST
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for spring plunger (2)
  • Mounts for spring plungers with mounting threads M18 x 1.5 to M30 x 1.5
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by