Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Ball head 28.5 mm |
Shape | integrated nozzle |
Suction cup connection | Rectangular adapter |
Connection | Rectangular adapter |
Add. function | Atmospheric ventilation |
Attribute | Value |
---|---|
B | 46 mm |
B1 | 86.90 mm |
B2 | 31 mm |
B3 | 32 mm |
D | 28.50 mm |
G4 | G1/8"-F |
H | 24.50 mm |
H1 | 46 mm |
H2 | 4.80 mm |
L | 46.50 mm |
L1 | 88.60 mm |
L2 | 67 mm |
L3 | 13 mm |
Attribute | Value |
---|---|
Weight | 239.30 g |
Product family | HT-SG-I |
Ordering information: HT-SG A3 I 10 46 RA AV VS
The holders for suction cups HT-SG I are delivered as a ready-to-connect product.
Available accessories: push-in fittings STV-GE