Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Clamp for Round Tooling
Width B | 90 mm |
Length L | 90 mm |
Material | Aluminum |
Construction use | Pipe 1 x 60 |
Attribute | Value |
---|---|
B | 90 mm |
d | 60 mm |
d2 | 6 mm |
d3 | 8 mm |
G1 | M10-F |
H1 | 115 mm |
H2 | 73 mm |
L | 90 mm |
L3 | 15 mm |
LG1 | 24 mm |
X1 | 60 mm |
Y1 | 60 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Weight | 1590 g |
Product family | SXT |
Ordering information: SXT-CL 60 AL
The clamps SXT-CL are delivered as a ready-to-connect product.
Available accessories: Pipes SXT-RT