• Elbow connectors with gearing for connection of holders on round tube toolings for flexibly adjustable, modular lightweight system
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • Durable, lighweight angle pieces with gearings (form-fitting) optimized for highly dynamic processes with maximum output rate
  • Lean portfolio enables simple assembly of a wide variety of modules
  • Compatible with common tooling systems and flexible to use thanks to angle adjustment with 10° pitch
  • Few, compact components are easy to design and quick to set up
Elbow Connectors (Geared) SXT-ANG
  • Elbow connector with gearing in 10° pitch
  • Safe mounting, as black (F) and gray (M) components are always mounted alternately (1)
  • Female design in black (2)
  • Gearing with 10° pitch
  • Male version in gray
  • Female version in black
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by