Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flow resistor for reduction of the volume flow rate
Attribute | Value |
---|---|
L | 1 mm |
D | 8.40 mm |
L1 | 7.30 mm |
dn | 2.40 mm |
D2 | 6.40 mm |
D3 | 5.80 mm |
SW1 | 6 mm |
Attribute | Value |
---|---|
Nominal size | 240 |
Ordering information: SC-SW 240 6
The flow resistor SC-SW, available in various diameters, is available in various colors for better differentiation.