Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cover for suction cup
Size | 40 |
Clamping range | 35.0 ... 45.0 mm |
Temperature resistance | 80 °C |
Attribute | Value |
---|---|
d | 5 mm |
D | 47 mm |
D2 | 30 mm |
Attribute | Value |
---|---|
Size | 40 |
Clamping range | 35.0 ... 45.0 mm |
Weight | 0.50 g |
Product family | SU |
Ordering information: SU 40
Suction cup cover SU is delivered in the desired diameter.