Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz67 dB(A)
withFilter
Suction rate (50 Hz)100 m³/h
Rated power 50 Hz2.2 kW
Voltage at 50Hz200-240V or 345-420V
Weight70 kg
EVE-OG 100 AC3 F
Attribute Value
B 406 mm
B2 15 mm
G2 G1-1/4"-F
G3 G1-1/4"-F
G5 M8-F
H 280 mm
H1 417 mm
H2 75 mm
L 696 mm
L2 170 mm
X1 226 mm
Y1 277 mm
Attribute Value
Max. vacuum -980 mbar
Max. vacuum -28.94 inHg
Suction rate (50 Hz) 100 m³/h
Voltage at 50Hz 200-240V or 345-420V
Rated power 50 Hz 2.20 kW
Sound level at 50 Hz 67 dB(A)
Weight 70 kg
Protection type IP IP 54
Current type AC3
Product family EVE-OG

Documents

Choose language

Ordering information: EVE-OG 100 AC3 F

Vacuum pump EVE-OG is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)

Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)