Efficient
New
  • Stationary use for handling devices and vacuum clamping devices
  • Mobile vacuum unit with oil-lubricated vacuum pump and reservoir
  • Audible and optical monitoring of the system vacuum
Available soon

With the vacuum units, Schmalz offers a complete unit with integrated pump, reservoir, filter, control, vacuum monitoring and energy-saving function.
The complete system is available in various variants with dry-running pump or oil-lubricated pump from september 2025.

  • Vacuum units VH-TR Start: Basic variant with dry-running vacuum pump
  • Vacuum units VH-OG Start: Basic variant with oil-lubricated vacuum pump
  • Vacuum units VH-TR Plus: Equipment variants with control, energy-saving function and dry-running vacuum pump
  • Vacuum units VH-OG Plus: Equipment variants with control, energy-saving function and oil-lubricated vacuum pump
  • Vacuum units VH-OG LS: Equipment variants with control, energy-saving function, liquid separator and oil-lubricated vacuum pump

Are you interested? For more information, please fill out our contact form.

Product Highlights
  • Oil-lubricated pump for vibration-free operation and continuous delivery of suction air with maximum vacuum to 98 %
  • Vacuum reservoir keeps the workpiece safe in the event of a brief power failure
  • Complete solution ready-to-connect for immediate use without any further installation work
Vacuum Units VH-OG Start
  • Oil-lubricated vacuum pump (1), motor protection with main switch (2) and CEE plug (3)
  • Base housing (4) with reservoir (5), integrated non-return valve and vacuum gauge (6), optional wheels for mobile use
  • Vacuum connection incl. solids filter (7) to prevent dirt from entering the reservoir and ball valve (8)
  • Suction rate: 10 to 100 m³/h
  • Max. vacuum: 98 %
  • Version: Start with oil-lubricated pump
The matching documentation for this product is available in this section.

Documents

Language

Filter by