Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Aluminum |
Connection | G1/8"-F |
Attribute | Value |
---|---|
Bmax(S) | 11.50 mm |
Bs | 9.40 mm |
dn | 2.50 mm |
G1 | G1/8"-F |
H | 25 mm |
LG1 | 9 mm |
Lmax(S) | 30.50 mm |
Ls | 29.40 mm |
SW1 | 14 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 12.20 N |
Volume | 0.52 cm³ |
Curve radius (min) (convex) | 7.50 mm |
Hose diameter (empf.) d | 4 mm |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Weight | 7.50 g |
Product family | SGON |
Product recommendations, accessories and spare parts
Ordering information: SGON 30x10 SI-65 G1/8-IG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp