Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-M |
Attribute | Value |
---|---|
Bmax(S) | 33 mm |
Bs | 24 mm |
dn | 3.50 mm |
G1 | G1/4"-M |
H | 26 mm |
LG1 | 10 mm |
Lmax(S) | 92.50 mm |
Ls | 74 mm |
SW1 | 17 mm |
Z (Stroke) | 3.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 112.60 N |
Volume | 9.47 cm³ |
Curve radius (min) (convex) | 35 mm |
Hose diameter (empf.) d | 6 mm |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Weight | 34.80 g |
Product family | SGON |
Product recommendations, accessories and spare parts
Ordering information: SGON 90x30 SI-65 G1/4-AG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp