Flat suction cup (round) for smooth or slightly rough surfaces

Size8
Suction cup materialFluorocaoutchuc FPM
Material hardness [Shore A]65 Shore A
Material propertynon-marking
PFG 8 FPM-65 N004
Attribute Value
d 4 mm
d1 6 mm
Dk 8.20 mm
Dmax(S) 9 mm
Ds 8 mm
H 7 mm
H2 2 mm
H3 4 mm
Z (Stroke) 1.30 mm
Attribute Value
Suction force (-600mbar) 2.30 N
Volume 0.16 cm³
Curve radius (min) (convex) 10 mm
Size 8
Nipple family N 004
Suction cup material Fluorocaoutchuc FPM
Material hardness [Shore A] 65 Shore A
Weight 0.40 g
Product family PFG

Ordering information: PFG 8 FPM-65 N004