SUF 8 NBR-55 M5-AG

Part no.: 10.01.01.14220

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size8
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Vacuum connectionM5-M
SUF 8 NBR-55 M5-AG
Attribute Value
Dmax(S) 8.40 mm
Ds 8 mm
dn 1.80 mm
G1 M5-M
H 10.50 mm
LG1 4.70 mm
SW1 8 mm
Z (Stroke) 0.80 mm
Attribute Value
Suction force (-600mbar) 2.40 N
Pull-off force 2.40 N
Volume 0.04 cm³
Curve radius (min) (convex) 8 mm
Hose diameter (rec.) d 2 mm
Size 8
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 1.10 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 8 NBR-55 M5-AG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC