Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round) for rough and structured surfaces
Size | 80 |
Material hardness [Shore A] | 15 Shore A |
Material type | Foam rubber |
Sealing material | EPDM |
Connection | G1/4"-F |
Attribute | Value |
---|---|
d3 | 66.80 mm |
Dmax(S) | 95.20 mm |
Ds | 80 mm |
G1 | G1/4"-F |
G2 | G1/4"-F |
H | 22 mm |
L2 | 22 mm |
LG1 | 11.50 mm |
LG2 | 11.50 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 256 N |
Volume | 21.30 cm³ |
Curve radius (min) (convex) | 400 mm |
Hose diameter (rec.) d | 9 mm |
Size | 80 |
Material hardness [Shore A] | 15 Shore A |
Weight | 227 g |
Number of folds | 0 |
Product family | SPK |
Ordering information: SPK 80 MOS EPDM-15 G1/4-IG
Suction plate SPK (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPK
Available accessories: touch valve