Bell suction cup (round) for best adaptation to strongly curved surfaces
Attribute | Value |
---|---|
dn | 6.75 mm |
Dmax(S) | 45.40 mm |
Ds | 41.30 mm |
H | 34 mm |
L4 | 31.80 mm |
SW1 | 22 mm |
Z (Stroke) | 7.10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 69 N |
Lateral force | 49 N |
Lateral force (oily surface) | 71 N |
Volume | 8.50 cm³ |
Curve radius (min) (convex) | 25 mm |
Size | 40 |
Connection | Rectangular adapter |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 38.30 g |
Product family | SAX |
Ordering information: SAX 40 ED-85 RA
Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.