Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Size40
Suction cup materialElastodur
Material hardness [Shore A]65 Shore A
Thread G1G1/4"-M
SPF 40 ED-65 G1/4-AG
Attribute Value
dn 6.10 mm
Dmax(S) 43.70 mm
Ds 41.40 mm
G1 G1/4"-M
H 22.20 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 2.50 mm
Attribute Value
Suction force (-600mbar) 49.50 N
Pull-off force 62.50 N
Lateral force 25 N
Volume 5.09 cm³
Curve radius (min) (convex) 70 mm
Hose diameter (empf.) d 6 mm
Size 40
Number of folds 0
Suction cup material Elastodur
Material hardness [Shore A] 65 Shore A
Weight 18.80 g
Product family SPF

Ordering information: SPF 40 ED-65 G1/4-AG

Suction cup SPF (elastomer part + connection element) is delivered assembled.The assembly consists of:

  • Suction cup of type SPF – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPF, Schmalz-Connector

Available accessories: filter screen (sieve, round)