• Ejector for many different applications with active blow off to realize shortest cycle times, e.g. in sheet-metal handling, the automotive industry, in packaging machines and robot technology
Product Highlights
  • Short suction and blow off times enable shortest cycles in automatic operation
  • Compact, lightweight plastic main body optimized for systems with extremely high dynamics
  • Direct mounting on the suction cup is possible with the modular holder system HTS
  • With silencer
  • Optional vacuum switch enables the optimization of cycle times
Ejectors with Active Blow Off SEAC
  • Main body (1) made of plastic; smallest possible dimensions and low weight
  • Silencer (2) made of anodized aluminum
  • Compressed air connection for blow off (3) and for suction (4)
  • Two holes (5) for connecting to tooling; vacuum connection (6)
  • Two M4 mounting screws included in delivery
  • Optional with vacuum switch (7) with fixed switching point at 600 mbar, 3 m connection cable and protective cover with pull-relief (SEAC VE-SH)
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by