DR-SPC 250 NBR-55

Part no.: 10.01.01.01192

Sealing ring for suction plate SPC

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Height H24.5 mm
DR-SPC 250 NBR-55
Attribute Value
Dmax(S) 258 mm
H 24.50 mm
Z (Stroke) 4.50 mm
d5 55 mm
d2 199.20 mm
Ds 250 mm
Attribute Value
Size 250
Suction cup material Nitrile rubber NBR
Weight 317 g

Ordering information: DR-SPC 250 NBR-55